For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSTR - Banjo coupling, throttle free, T shaped
Bill of material
XSTR NW 20 HS
DES
Identifier
XSTR NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
25 mm
G
Thread G2
G 1" -11
D
Diameter D
39.0 mm
I
Length I
18.0 mm
L1
Length L1
67.5 mm
L2
Length L2
32.0 mm
L4
Length L4
31.0 mm
L7
Length L7
43.0 mm
S1
Width across flats S1
46 mm
S2
Width across flats S2
50 mm
S4
Width across flats S4
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.